Active and preferred
RoHS Compliant
Lead-free

CY8C4025AZI-S403T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4025AZI-S403T
CY8C4025AZI-S403T

Product details

  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    2
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DMA Channels
    0
  • EEPROM
    0 kByte
  • Family
    PSOC™ 4000S
  • Flash
    32 kByte
  • Frequency max
    24 MHz
  • GPIOs
    36
  • I/O Pins
    36
  • I/O Pins (Smart)
    16
  • I/O Pins (SIO)
    0
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    N
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    4 kByte
  • Timer/Counter/PWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None
OPN
CY8C4025AZI-S403T
Product Status active and preferred
Infineon Package
Package Name TQFP-48 (51-85135)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TQFP-48 (51-85135)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }