Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

CY8C22345-24PVXAT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C22345-24PVXAT
CY8C22345-24PVXAT

Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 10-bit @ 192 ksps)
  • Analog Blocks (Programmable)
    6
  • CapSense IO
    21
  • CapSense
    Y
  • Comparators
    0
  • Continous Analog Blocks (Type E)
    4
  • Continous Analog Blocks (Type B)
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Flash
    16 kByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • I/O Pins
    24
  • I2C
    1
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • SPI
    2
  • SRAM
    1 kByte
  • Switch Capicitor Analog Blocks (Type E)
    2
  • Switch Capicitor Analog Blocks (Type B)
    0
  • Timer/Counter
    0
  • UART Interfaces
    2
  • Universal Digital Blocks
    8
  • USB Type
    None
OPN
CY8C22345-24PVXAT
Product Status discontinued
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY8C22345-24PVXAT is an automotive-grade PSoC® programmable system-on-chip featuring an M8C CPU up to 24 MHz, 16 KB flash, and 1 KB SRAM. It integrates 6 programmable analog blocks, 8 universal digital blocks, and supports 24 GPIOs. Key features include CAPSENSE™ touch sensing with 21 CapSense IOs, LCD direct drive, and a 10-bit SAR ADC at 192 ksps. Interfaces include 2 UARTs, 2 SPI, and 1 I2C.

Features

  • M8C CPU core up to 24 MHz
  • 8 digital and 6 analog configurable blocks
  • 10-bit SAR ADC with fast sample rate
  • Two programmable current DACs
  • Up to 16 KB flash, 1 KB SRAM, EEPROM
  • In-System Serial Programming (ISSP)
  • Flexible I/O with 8 drive modes per pin
  • I2C, SPI, UART, PWM, CRC, PRS modules
  • Internal oscillator up to 24 MHz, optional 32
  • Programmable clock dividers and PLL
  • Watchdog and sleep timers
  • Integrated supervisory and voltage reference

Benefits

  • Enables custom analog/digital peripherals
  • Fast 24 MHz CPU for responsive control
  • Accurate 10-bit ADC for sensor interfacing
  • Flexible memory supports code/data needs
  • ISSP simplifies firmware updates
  • Multiple interfaces ease system integration
  • Programmable I/O adapts to any design
  • Reliable operation with watchdog, LVD, POR
  • Low power modes extend battery life
  • Integrated clocking reduces external parts
  • On-chip voltage reference improves accuracy
  • Supervisory circuits enhance system safety

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }