ADC (#, Max. Resolution @ Sample Rate)SAR (1, 10-bit @ 192 ksps)
-
Analog Blocks (Programmable)6
-
CapSense IO21
-
CapSenseY
-
Comparators0
-
Continous Analog Blocks (Type E)4
-
Continous Analog Blocks (Type B)0
-
CPUM8C
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Development SoftwarePSoC Designer
-
Flash16 kByte
-
Frequency max24 MHz
-
GPIOs24
-
I/O Pins24
-
I2C0
-
LCD Direct DriveY
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 5.25 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
SPI2
-
SRAM1 kByte
-
Switch Capicitor Analog Blocks (Type B)0
-
Switch Capicitor Analog Blocks (Type E)2
-
Timer/Counter0
-
UART Interfaces2
-
Universal Digital Blocks8
-
USB TypeNone
|
OPN
|
CY8C22345-24PVXA | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SSOP-28 (51-85079) | |
| Packing Size | 1175 | |
| Packing Type | TUBE | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-28 (51-85079) |
| Packing Size | 1175 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- M8C CPU core up to 24 MHz
- 8 digital and 6 analog configurable blocks
- 10-bit SAR ADC with fast sample rate
- Two programmable current DACs
- Up to 16 KB flash, 1 KB SRAM, EEPROM
- In-System Serial Programming (ISSP)
- Flexible I/O with 8 drive modes per pin
- I2C, SPI, UART, PWM, CRC, PRS modules
- Internal oscillator up to 24 MHz, optional 32
- Programmable clock dividers and PLL
- Watchdog and sleep timers
- Integrated supervisory and voltage reference
Benefits
- Enables custom analog/digital peripherals
- Fast 24 MHz CPU for responsive control
- Accurate 10-bit ADC for sensor interfacing
- Flexible memory supports code/data needs
- ISSP simplifies firmware updates
- Multiple interfaces ease system integration
- Programmable I/O adapts to any design
- Reliable operation with watchdog, LVD, POR
- Low power modes extend battery life
- Integrated clocking reduces external parts
- On-chip voltage reference improves accuracy
- Supervisory circuits enhance system safety