ADC (#, Max. Resolution @ Sample Rate)DelSig (1, 10-bit @ 5.9 ksps)
-
Analog Blocks (Programmable)0
-
CapSense Channels1
-
CapSense IO20
-
CapSense TechnologyCSD
-
CapSense TypeCapSense Plus
-
CapSenseY
-
Communication InterfacesI2C, SPI, UART
-
Comparators0
-
CPUM8C
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Development SoftwarePSoC Designer
-
Flash8 kByte
-
Frequency max12 MHz
-
GPIOs24
-
I/O Pins24
-
I2C1
-
LCD Direct DriveN
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range3 V to 5.25 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Proximity SensingY
-
Publish in NPSGY
-
Publish in PSGY
-
PWMHW
-
Real Time ClockN
-
Slider4
-
SmartSense EnabledN
-
SPI0
-
SRAM0.5 kByte
-
Timer/Counter0
-
UART Interfaces0
-
Universal Digital Blocks1
-
USB TypeNone
-
Water TolerantY
|
OPN
|
CY8C21512-12PVXE | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SSOP-28 (51-85079) | |
| Packing Size | 940 | |
| Packing Type | TUBE | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-28 (51-85079) |
| Packing Size | 940 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- M8C CPU up to 24 MHz
- 8 KB flash, 512 bytes SRAM
- In-system serial programming (ISSP)
- 8-bit timer, counter, PWM, UART, SPI slave
- I2C master, slave, multi-master up to 400 kHz
- CapSense capacitive sensing block
- Analog mux connects all GPIOs
- 25 mA sink, 10 mA drive on all GPIOs
- Operating voltage: 3.0–3.6 V or 4.75–5.25 V
- Sleep current down to 5 μA
- Programmable clock sources up to 24 MHz
- User-configurable LVD and POR
Benefits
- Fast 24 MHz CPU enables responsive control
- 8 KB flash allows flexible code updates
- ISSP simplifies field programming
- Multiple digital peripherals reduce BOM
- I2C up to 400 kHz supports fast comms
- CapSense enables touch interfaces
- Analog mux maximizes pin flexibility
- High drive/sink supports direct loads
- Wide voltage supports varied designs
- Low sleep current extends battery life
- Flexible clocks optimize power/performance
- LVD/POR enhance system reliability