Apr 22, 2026
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
Apr 22, 2026
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
ADC (#, Max. Resolution @ Sample Rate)DelSig (1, 10-bit @ 5.9 ksps)
-
Analog Blocks (Programmable)1
-
CapSense Channels1
-
CapSense IO12
-
CapSense TechnologyCSD
-
CapSense TypeCapSense Plus
-
CapSenseY
-
Communication InterfacesI2C, SPI, UART
-
Comparators0
-
CPUM8C
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Development SoftwarePSoC Designer
-
Flash8 kByte
-
Frequency max24 MHz
-
GPIOs16
-
I/O Pins16
-
I2C1
-
LCD Direct DriveN
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 5.25 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Proximity SensingY
-
Publish in NPSGY
-
Publish in PSGY
-
PWMHW
-
Real Time ClockN
-
Slider2
-
SmartSense EnabledN
-
SPI0
-
SRAM0.5 kByte
-
Timer/Counter0
-
UART Interfaces0
-
Universal Digital Blocks3
-
USB TypeNone
-
Water TolerantY
|
OPN
|
CY8C21334-24PVXA | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SSOP-20 (51-85077) | |
| Packing Size | 990 | |
| Packing Type | TUBE | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-20 (51-85077) |
| Packing Size | 990 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Programmable pin configurations
- M8C processor up to 24 MHz
- 8 KB flash, 512 bytes SRAM
- Four analog blocks with 10-bit ADC
- Four digital blocks: timers, PWMs, UART, SPI,
- 3.0 V to 5.25 V operating voltage
- −40°C to +85°C operating temperature
- Internal ±5% 24 MHz oscillator
- In-system serial programming (ISSP)
- User-configurable low-voltage detection
- Integrated supervisory circuit
- EEPROM emulation in flash
Benefits
- Flexible I/O simplifies hardware design
- 24 MHz CPU enables fast processing
- On-chip memory reduces external components
- Accurate analog functions for sensor
- Versatile digital blocks support many
- Wide voltage range fits diverse systems
- Operates reliably in harsh environments
- Stable clocking simplifies timing design
- Easy firmware updates in-system
- Early fault detection improves safety
- Reliable system startup and operation
- Flash-based EEPROM cuts cost and space