ADC (#, Max. Resolution @ Sample Rate)DelSig (1, 10-bit @ 5.9 ksps)
-
Analog Blocks (Programmable)1
-
CapSense Channels1
-
CapSense IO12
-
CapSense TechnologyCSD
-
CapSense TypeCapSense Plus
-
CapSenseY
-
Communication InterfacesI2C, SPI, UART
-
Comparators0
-
CPUM8C
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Development SoftwarePSoC Designer
-
Flash8 kByte
-
Frequency max12 MHz
-
GPIOs16
-
I/O Pins16
-
I2C1
-
LCD Direct DriveN
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range4.75 V to 5.25 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Proximity SensingY
-
Publish in NPSGY
-
Publish in PSGY
-
PWMHW
-
Real Time ClockN
-
Slider2
-
SmartSense EnabledN
-
SPI0
-
SRAM0.5 kByte
-
Timer/Counter0
-
UART Interfaces0
-
Universal Digital Blocks3
-
USB TypeNone
-
Water TolerantY
|
OPN
|
CY8C21334-12PVXET | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SSOP-20 (51-85077) | |
| Packing Size | 2000 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-20 (51-85077) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 8-bit Harvard-architecture CPU up to 12 MHz
- Four analog and four digital configurable
- Up to 10-bit ADC, two comparators with DAC
- I2C, SPI, UART, PWM, CRC, PRS modules
- Flexible analog mux and internal 1.3 V
- 8 KB flash, 512 bytes SRAM, EEPROM emulation
- In-system serial programming, partial flash
- Programmable pin drive: 25 mA sink, 10 mA
- Operating voltage: 4.75 V to 5.25 V
- Temp range: -40°C to +125°C
- Sleep and watchdog timers, low power modes
- Internal 24 MHz oscillator, external up to 24
Benefits
- Enables custom analog/digital peripherals
- Reduces external component count
- Supports capacitive touch sensing
- Flexible I/O for diverse applications
- Reliable operation across wide temp range
- Fast in-system programming and updates
- Low power modes extend battery life
- Multiple communication interfaces simplify
- Robust analog performance for sensor
- High flash endurance for frequent updates
- Programmable drive supports various loads
- Integrated timers and watchdog enhance safety