Active and preferred
RoHS Compliant
Lead-free

CY7C65642-28LTXCT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C65642-28LTXCT
CY7C65642-28LTXCT
ea.

Product details

  • # of DS ports
    4
  • # of US ports
    1
  • Applications
    Multi-function printers, Gaming consoles, Monitor hubs, Standalone hubs, Docking stations
  • Family
    EZ-USB™ HX2VL
  • Features
    LEDs, OVR, PWR
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.15 V to 3.6 V
  • Package Type
    28-lead QFN
  • Product Category
    Hub Controllers
  • Product Description
    EZ-USB™ HX2VL low-power multiple transaction translator USB 2.0 hub controller
  • Temperature grade
    Consumer
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS
OPN
CY7C65642-28LTXCT
Product Status active and preferred
Infineon Package
Package Name QFN-28 (001-64621)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-28 (001-64621)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }