# of DS ports4
-
# of US ports1
-
Applications48V Intermediate Bus Converter, Data center and AI data center solutions
-
FamilyEZ-USB™ HX2VL
-
FeaturesLEDs, OVR, PWR
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.15 V to 3.6 V
-
Package Type28-pin VQFN
-
Product CategoryHub Controllers
-
Product DescriptionVery Low-Power USB 2.0 Hub
-
Temperature gradeConsumer
-
USB Speed480 MBit/s
-
USB StandardUSB 2.0 HS
| Recommended | ||
|
OPN
|
CY7C65632-28LTXCT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | QFN-28 (001-64621) | |
| Packing Size | 3000 | |
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
| Package Name | QFN-28 (001-64621) |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |