Active and preferred
RoHS Compliant
Lead-free

CY7C65632-28LTXC

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C65632-28LTXC
CY7C65632-28LTXC
ea.

Product details

  • # of DS ports
    4
  • # of US ports
    1
  • Applications
    48V Intermediate Bus Converter, Data center and AI data center solutions
  • Family
    EZ-USB™ HX2VL
  • Features
    LEDs, OVR, PWR
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.15 V to 3.6 V
  • Package Type
    28-pin VQFN
  • Product Category
    Hub Controllers
  • Product Description
    Very Low-Power USB 2.0 Hub
  • Temperature grade
    Consumer
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS
OPN
CY7C65632-28LTXC
Product Status active and preferred
Infineon Package
Package Name QFN-28 (001-64621)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-28 (001-64621)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }