- Hydrogen
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
ApplicationsMouse, Wireless Dongle
-
FamilyEZ-USB™ E3
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range4 V to 5.5 V
-
Package Type18-pin SOIC
-
Peak Reflow Temp260 °C
-
Product Category2.0 Peripheral Controllers
-
Product DescriptionLow Speed USB Peripheral Controller
-
Software ToolsC-Compiler (CY366x)
-
USB Speed12 MBit/s
-
USB StandardUSB 2.0 LS
|
OPN
|
CY7C63813-SXC | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-18 (51-85023 ) | |
| Packing Size | 2050 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-18 (51-85023 ) |
| Packing Size | 2050 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |