ApplicationsMouse, Wireless Dongle
-
FamilyEZ-USB™ E3
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range4 V to 5.5 V
-
Package Type18-pin SOIC
-
Peak Reflow Temp260 °C
-
Product Category2.0 Peripheral Controllers
-
Product DescriptionLow Speed USB Peripheral Controller
-
Software ToolsC-Compiler (CY366x)
-
USB Speed12 MBit/s
-
USB StandardUSB 2.0 LS
|
OPN
|
CY7C63813-PXC | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | PDIP-18 (51-85010) | |
| Packing Size | 920 | |
| Packing Type | TUBE | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | PDIP-18 (51-85010) |
| Packing Size | 920 |
| Packing Type | TUBE |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |