Active and preferred
RoHS Compliant
Lead-free

CY7C1381KVE33-133AXM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1381KVE33-133AXM
CY7C1381KVE33-133AXM

Product details

  • Architecture
    Standard Sync, Flow-through
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Density
    18 MBit
  • ECC
    Y
  • Family
    Synchronous SRAM with ECC
  • Frequency
    133 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • On-Die Termination
    N
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    512Kb x 36
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Read Latency (Cycles)
    1
OPN
CY7C1381KVE33-133AXM
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 72
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 72
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Our synchronous SRAMs are volatile memories ideal to meet the processing power demands for defense processing systems and communication equipment. These memories meet automotive quality and are designed and built with ultimate performance and reliability in mind.

Features

  • 18 Mbit Density
  • 512K x 36 organization
  • 6.5ns access speed
  • On chip Error Correction Code (ECC)
  • 100-pin TQFP package
  • –55 °C to 125 °C mil-temp range

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }