Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY15V108QN-40LPXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    8192 kBit
  • Family
    Excelon™
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.71 V to 1.89 V
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15V108QN-40LPXI
Product Status discontinued
Infineon Package
Package Name GQFN-8 (002-18131)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name GQFN-8 (002-18131)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15V108QN-40LPXI is an 8 Mb EXCELON™ LP Ferroelectric RAM (F-RAM) with high-speed SPI up to 40 MHz and ultra-low power operation. It offers virtually unlimited endurance with 1015 read/write cycles and 151-year data retention at 60°C. Operating from 1.71 V to 1.89 V, it supports industrial temperatures from -40°C to +85°C. Advanced write protection, unique device ID, and a 256-byte special sector enhance reliability.

Features

  • 8-Mb ferroelectric RAM, 1024K × 8
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 70°C
  • Fast SPI interface up to 40 MHz
  • Supports SPI modes 0 and 3
  • Instant non-volatile write, no delay
  • Low active current: 2.6 mA at 40 MHz
  • Deep power-down and hibernate modes
  • Hardware and software write protection
  • Unique device and serial number IDs
  • 256-byte special sector for secure storage
  • Industrial temperature range: –40°C to +85°C

Benefits

  • Reliable data even after 151 years
  • No write delays, instant memory updates
  • Handles frequent, rapid data logging
  • 40 MHz SPI enables fast system access
  • Low power extends battery life
  • Multiple power modes save energy
  • Secure storage for sensitive data
  • Write protection prevents data corruption
  • Unique ID simplifies traceability
  • Drop-in replacement for serial EEPROM/flash
  • Operates in harsh industrial environments
  • High endurance reduces maintenance needs

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }