Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY15V108QI-20LPXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    8192 kBit
  • Family
    Excelon™
  • Frequency
    20 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.71 V to 1.89 V
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15V108QI-20LPXI
Product Status discontinued
Infineon Package
Package Name GQFN-8 (002-18131)
Packing Size 490
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name GQFN-8 (002-18131)
Packing Size 490
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15V108QI-20LPXI is an 8-Mbit EXCELON™ LP Ferroelectric RAM (F-RAM) organized as 1,048,576 × 8 bits and accessed via a high-speed SPI interface up to 20 MHz. It delivers virtually unlimited endurance of 10^15 read/write cycles and 151-year data retention at 60°C, with instant non-volatile writes and no write delays.

Features

  • 8-Mbit F-RAM, 1024K × 8 organization
  • Virtually unlimited 10^15 endurance
  • 151-year data retention at 60°C
  • Instant non-volatile write technology
  • Fast SPI interface up to 20 MHz
  • Supports SPI mode 0 and 3
  • Hardware and software write protection
  • Unique device ID and serial number
  • 256-byte special sector, reflow survivable
  • Low active current: 1.3 mA at 20 MHz
  • Deep power down: 0.90 µA (typ)
  • Hibernate mode: 0.1 µA (typ)

Benefits

  • Reliable for frequent, rapid data logging
  • No write delays, instant data storage
  • 151-year retention prevents data loss
  • High endurance reduces replacement cost
  • Fast SPI boosts system performance
  • Flexible integration with SPI modes
  • Robust data protection for safety
  • Device traceability with unique ID
  • Special sector survives soldering
  • Low power extends battery life
  • Deep sleep cuts standby consumption
  • Hibernate mode minimizes energy use

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }