Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY15V104QN-50LPXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    4096 kBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.71 V to 1.89 V
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    512Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15V104QN-50LPXIT
Product Status discontinued
Infineon Package
Package Name GQFN-8 (002-18131)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name GQFN-8 (002-18131)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15V104QN-50LPXIT is a 4-Mb EXCELON™ LP ferroelectric RAM (F-RAM) organized as 512K × 8, supporting 1×10¹⁵ read/write cycles and 151-year data retention. Operating from 1.71 V to 1.89 V across –40°C to +85°C, it features a fast SPI interface up to 50 MHz, advanced write protection, a dedicated 256-byte special sector, unique device ID, and ultra-low power modes. It is ideal for data logging, industrial control, and frequent, instant nonvolatile writes.

Features

  • 4-Mb ferroelectric RAM, 512K × 8 organization
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 70°C
  • SPI interface up to 50 MHz
  • Supports SPI mode 0 and mode 3
  • Hardware and software write protection
  • Dedicated 256-byte special sector
  • Unique device ID and serial number
  • Low active current: 2.4 mA at 40 MHz
  • Standby current: 2.3 µA (typ)
  • Deep power-down: 0.7 µA (typ)
  • Hibernate mode: 0.1 µA (typ)

Benefits

  • Reliable for frequent, rapid data logging
  • No wear-out, ideal for mission-critical use
  • Long-term data integrity, minimal refresh
  • Fast SPI enables high-speed system design
  • Flexible integration with standard SPI hosts
  • Enhanced data security and tamper resistance
  • Special sector survives soldering reflow
  • Easy device tracking and authentication
  • Low power extends battery/system life
  • Minimizes standby energy consumption
  • Deep sleep reduces power in idle states
  • Hibernate mode for ultra-low power standby

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }