Active and preferred
RoHS Compliant
Lead-free

CY15V102QSN-108SXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V102QSN-108SXIT
CY15V102QSN-108SXIT

Product details

  • Density
    2 MBit
  • Family
    Excelon™
  • Frequency
    108 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.71 V to 1.89 V
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    256Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15V102QSN-108SXIT
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15V102QSN-108SXIT is a 2-Mbit EXCELON Ultra F-RAM with quad SPI interface, organized as 256K × 8. Operating at 1.71 V to 1.89 V, it supports up to 108 MHz SPI SDR and 54 MHz SPI DDR. It features 100 trillion cycle endurance, 151-year data retention at 65°C, instant nonvolatile writes, and integrated ECC and CRC for data integrity. Low-power modes and industrial temperature range suit demanding data logging and control applications.

Features

  • 2-Mbit F-RAM, 256K × 8 organization
  • 100 trillion read/write cycles endurance
  • 151-year data retention at 65°C
  • Instant non-volatile write, no delay
  • Quad, dual, extended, and single SPI
  • Up to 108 MHz SPI SDR, 54 MHz SPI DDR
  • Embedded ECC: 1-bit correction, 2-bit
  • Hardware and software write protection
  • Unique device and serial number
  • Low-power: 10 mA active, 0.1 µA hibernate
  • 256-byte special sector, survives reflow

Benefits

  • Reliable for frequent, rapid data logging
  • No data loss from power interruptions
  • Eliminates write delays, boosts throughput
  • Flexible interface for various controllers
  • High-speed SPI enables fast access
  • ECC ensures robust data integrity
  • Protects data from accidental writes
  • Enables device traceability and security
  • Low power extends battery/system life
  • Special sector ideal for secure storage

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }