Apr 22, 2026
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
Apr 22, 2026
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
Density2 MBit
-
FamilyExcelon™
-
Frequency108 MHz
-
InterfacesQSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range1.71 V to 1.89 V
-
Operating Voltage range1.71 V to 1.89 V
-
Organization (X x Y)256Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15V102QSN-108SXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (001-85261) | |
| Packing Size | 470 | |
| Packing Type | TUBE | |
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
| Package Name | SOIC-8 (001-85261) |
| Packing Size | 470 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2-Mbit F-RAM, 256K × 8 organization
- 100 trillion read/write cycles endurance
- 151-year data retention at 65°C
- Instant non-volatile write, no delay
- Quad, dual, extended, and single SPI
- Up to 108 MHz SPI SDR, 54 MHz SPI DDR
- Embedded ECC: 1-bit correction, 2-bit
- Hardware and software write protection
- Unique device and serial number
- Low-power: 10 mA active, 0.1 µA hibernate
- 256-byte special sector, survives reflow
Benefits
- Reliable for frequent, rapid data logging
- No data loss from power interruptions
- Eliminates write delays, boosts throughput
- Flexible interface for various controllers
- High-speed SPI enables fast access
- ECC ensures robust data integrity
- Protects data from accidental writes
- Enables device traceability and security
- Low power extends battery/system life
- Special sector ideal for secure storage