Density2 MBit
-
FamilyExcelon™
-
Frequency50 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range1.71 V to 1.89 V
-
Operating Voltage range1.71 V to 1.89 V
-
Organization (X x Y)256Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15V102QN-50SXE | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (001-85261) | |
| Packing Size | 470 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (001-85261) |
| Packing Size | 470 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2Mb ferroelectric random access memory
- Virtually unlimited 10^13 read/write cycles
- 121-year data retention at 85°C
- Instant non-volatile write technology
- Up to 50 MHz SPI interface
- Advanced write protection: hardware &
- Dedicated 256-byte special sector
- Device and unique serial number ID
- Low power: 3.7 mA active, 2.7 µA standby
- Deep Power Down: 1.1 µA, Hibernate: 0.1 µA
- Input/output leakage: ±5 µA max
- Wide operating temp: –40°C to +125°C
Benefits
- 10^13 cycles enables frequent data logging
- 121-year retention ensures data integrity
- No write delays, instant data storage
- 50 MHz SPI enables fast data transfer
- Hardware/software protection prevents data
- Special sector survives reflow soldering
- Unique ID supports secure device tracking
- Low power extends battery/system life
- Deep Power Down minimizes standby drain
- Hibernate mode reduces energy use
- Wide temp range suits harsh environments
- Reliable operation for mission-critical