Density2048 kBit
-
FamilyExcelon™
-
Frequency50 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.71 V to 1.89 V
-
Operating Voltage (VCCQ) range1.71 V to 1.89 V
-
Organization (X x Y)256Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
|
OPN
|
CY15V102QN-50PZXI | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | PDIP-8 (51-85075) | |
| Packing Size | 530 | |
| Packing Type | TUBE | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | PDIP-8 (51-85075) |
| Packing Size | 530 |
| Packing Type | TUBE |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2Mb ferroelectric RAM, 256K × 8 organization
- Virtually unlimited 10^15 read/write cycles
- 151-year data retention at 60°C
- Instant non-volatile write, no delay
- Up to 50 MHz SPI interface, modes 0 and 3
- Advanced write protection: hardware
- Dedicated 256-byte special sector F-RAM
- Unique device ID and serial number
- Low active current: 2.4 mA at 40 MHz
- Standby current: 2.3 µA, deep power down: 0.7
- Hibernate mode: 0.1 µA typical
- Input/output leakage current: ±1 µA max
Benefits
- Reliable for frequent/rapid data logging
- Eliminates write delays, boosts system speed
- No data loss from power interruptions
- Reduces system power consumption
- Enables long battery life in portable devices
- Supports high-speed SPI microcontroller
- Simplifies secure device authentication
- Protects critical data from accidental writes
- Special sector survives soldering reflow
- Easy drop-in replacement for serial
- Suitable for multi-device SPI buses
- High endurance lowers maintenance costs