CY15E016J-SXA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15E016J-SXA
CY15E016J-SXA

Product details

  • Density
    16 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    2Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive(A)
  • Speed
    0 ns
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }