Density4 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15E004J-SXET | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
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
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4-Kbit nonvolatile F-RAM, 512 × 8
- 10 trillion (10¹³) read/write endurance
- 121-year data retention
- NoDelay™ writes, immediate data storage
- Up to 1 MHz I2C serial interface
- Supports 100 kHz, 400 kHz I2C timings
- 250 μA active current at 100 kHz
- 40 μA typical standby current
- VDD operation: 4.5 V to 5.5 V
- Operating temp: –40°C to +125°C
- Human Body Model ESD: 2 kV
- Latch-up current immunity >140 mA
Benefits
- Reliable data even after power loss
- Enables frequent, rapid data logging
- 121-year retention for long-term storage
- No write delays, faster system response
- Drop-in replacement for I2C EEPROM
- Flexible for legacy and new I2C designs
- Low active current reduces power use
- Standby mode minimizes energy drain
- Wide VDD for robust system design
- Operates in harsh temperature ranges
- ESD/latch-up immunity improves reliability
- High endurance reduces maintenance