Active and preferred
RoHS Compliant
Lead-free

CY15B256J-SXA

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B256J-SXA
CY15B256J-SXA
ea.

Product details

  • Density
    256 kBit
  • Frequency
    3.4 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2 V to 3.6 V
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive
  • Speed
    0 ns
OPN
CY15B256J-SXA
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CY15B256J-SXA is a 256-Kbit (32K × 8) automotive serial F-RAM with I2C interface, providing nonvolatile memory with 100 trillion (1e14) read/write cycles and 151-year data retention at 65°C. Operating from 2.0 V to 3.6 V and -40°C to +85°C, it features NoDelay™ writes at bus speed, low active current, and 8 μA sleep mode.

Features

  • 256-Kbit nonvolatile F-RAM, 32K x 8
  • 151-year data retention at 65°C
  • 100 trillion (10¹⁴) read/write cycles
  • NoDelay™ writes, immediate data storage
  • I2C interface up to 3.4 MHz
  • Supports 100 kHz, 400 kHz, and 1 MHz modes
  • Low power: 175 μA active, 8 μA sleep
  • VDD operation: 2.0 V to 3.6 V
  • Write protection via WP pin
  • Schmitt trigger inputs for noise immunity
  • Device ID with manufacturer and product info
  • Input/output capacitance: max 8 pF

Benefits

  • Reliable data storage for 151 years
  • Withstands 100 trillion write cycles
  • Instant writes eliminate wait times
  • Fast I2C enables rapid data transfer
  • Drop-in replacement for serial EEPROM
  • Low power extends battery life
  • Operates from 2.0 V to 3.6 V supply
  • Write protection prevents accidental changes
  • Noise immunity ensures robust operation
  • Device ID simplifies inventory tracking
  • Low capacitance supports high-speed bus
  • Flexible timing for legacy and new designs

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }