Density128 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)16Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive
-
Speed0 ns
|
OPN
|
CY15B128J-SXA | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 970 | |
| Packing Type | TUBE | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 970 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 128-Kbit F-RAM organized as 16K × 8
- 100 trillion (10¹⁴) read/write endurance
- 151-year data retention at 65°C
- NoDelay™ writes, RAM-like speed
- Fast I2C interface up to 3.4 MHz
- Low active current: 175 μA at 100 kHz
- 8 μA sleep mode current
- Wide VDD: 2.0 V to 3.6 V
- Operating temp: –40°C to +85°C
- Device and manufacturer ID
- Direct hardware replacement for EEPROM
- Supports legacy I2C timings (100/400 kHz)
Benefits
- Enables frequent, instant data logging
- Eliminates write delays, boosts system speed
- 10¹⁴ cycles for maintenance-free operation
- 151-year retention prevents data loss
- Reduces power in active and sleep modes
- Wide VDD simplifies power design
- Operates reliably from –40°C to +85°C
- Drop-in replacement for serial EEPROM
- Supports legacy and new I2C designs
- Device ID enables easy inventory tracking
- No data polling needed after writes
- Low power extends battery/system life