Active and preferred
RoHS Compliant
Lead-free

CY15B104QN-50SXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B104QN-50SXI
CY15B104QN-50SXI
ea.

Product details

  • Density
    4 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.8 V to 3.6 V
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    512Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15B104QN-50SXI
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CY15B104QN-50SXI is a 4-Mb EXCELON™ LP ferroelectric RAM (F-RAM) organized as 512K × 8, offering virtually unlimited endurance of 10^15 read/write cycles and 151-year data retention at 60°C. Operating from 1.8 V to 3.6 V across –40°C to +85°C, it supports high-speed SPI up to 50 MHz.

Features

  • 4-Mb ferroelectric RAM, 512K × 8 organization
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 70°C
  • SPI interface up to 50 MHz
  • Supports SPI mode 0 and mode 3
  • Hardware and software write protection
  • Dedicated 256-byte special sector
  • Unique device ID and serial number
  • Low active current: 2.4 mA at 40 MHz
  • Standby current: 2.3 µA (typ)
  • Deep power-down: 0.7 µA (typ)
  • Hibernate mode: 0.1 µA (typ)

Benefits

  • Reliable for frequent, rapid data logging
  • No wear-out, ideal for mission-critical use
  • Long-term data integrity, minimal refresh
  • Fast SPI enables high-speed system design
  • Flexible integration with standard SPI hosts
  • Enhanced data security and tamper resistance
  • Special sector survives soldering reflow
  • Easy device tracking and authentication
  • Low power extends battery/system life
  • Minimizes standby energy consumption
  • Deep sleep reduces power in idle states
  • Hibernate mode for ultra-low power standby

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }