Active and preferred
RoHS Compliant
Lead-free

CY15B102QSN-108SXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B102QSN-108SXI
CY15B102QSN-108SXI
ea.

Product details

  • Density
    2 MBit
  • Family
    Excelon™
  • Frequency
    108 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.8 V to 3.6 V
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    256Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15B102QSN-108SXI
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CY15B102QSN-108SXI is a 2-Mbit EXCELON Ultra F-RAM with quad SPI interface, organized as 256K × 8 and supporting up to 108 MHz clock. Operating from 1.8 V to 3.6 V across –40°C to +85°C, it delivers instant nonvolatile writes, 10^14 endurance cycles, and 151-year data retention at 65°C. Features include ECC/CRC for data integrity, hardware and software write protection, and a dedicated 256-byte special sector.

Features

  • 2-Mbit F-RAM, 256K × 8 organization
  • 100 trillion read/write cycles endurance
  • 151-year data retention at 65°C
  • Instant non-volatile write, no delay
  • Quad, dual, extended, and single SPI
  • Up to 108 MHz SPI SDR, 54 MHz SPI DDR
  • Embedded ECC: 1-bit correction, 2-bit
  • Hardware and software write protection
  • Unique device and serial number
  • Low-power: 10 mA active, 0.1 µA hibernate
  • 256-byte special sector, survives reflow

Benefits

  • Reliable for frequent, rapid data logging
  • No data loss from power interruptions
  • Eliminates write delays, boosts throughput
  • Flexible interface for various controllers
  • High-speed SPI enables fast access
  • ECC ensures robust data integrity
  • Protects data from accidental writes
  • Enables device traceability and security
  • Low power extends battery/system life
  • Special sector ideal for secure storage

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }