Active and preferred
RoHS Compliant

CY15B102QN-50LHXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B102QN-50LHXI
CY15B102QN-50LHXI

Product details

  • Density
    2 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.8 V to 3.6 V
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    256Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY15B102QN-50LHXI
Product Status active and preferred
Infineon Package
Package Name DFN-8 (001-85579)
Packing Size 370
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name DFN-8 (001-85579)
Packing Size 370
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15B102QN-50LHXI is a 2Mb EXCELON™ LP Ferroelectric RAM (F-RAM) with nonvolatile memory, virtually unlimited endurance of 10^15 read/write cycles, and 151-year data retention at 60°C. Organized as 256K × 8, it features a high-speed SPI interface up to 50 MHz and advanced write protection. Operating from 1.8 V to 3.6 V in –40°C to +85°C industrial range, it is RoHS compliant and housed in an 8-lead DFN package, ideal for reliable data storage in industrial applications.

Features

  • 2Mb ferroelectric RAM, 256K × 8 organization
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 60°C
  • Instant non-volatile write, no delay
  • Up to 50 MHz SPI interface, modes 0 and 3
  • Advanced write protection: hardware
  • Dedicated 256-byte special sector F-RAM
  • Unique device ID and serial number
  • Low active current: 2.4 mA at 40 MHz
  • Standby current: 2.3 µA, deep power down: 0.7
  • Hibernate mode: 0.1 µA typical
  • Input/output leakage current: ±1 µA max

Benefits

  • Reliable for frequent/rapid data logging
  • Eliminates write delays, boosts system speed
  • No data loss from power interruptions
  • Reduces system power consumption
  • Enables long battery life in portable devices
  • Supports high-speed SPI microcontroller
  • Simplifies secure device authentication
  • Protects critical data from accidental writes
  • Special sector survives soldering reflow
  • Easy drop-in replacement for serial
  • Suitable for multi-device SPI buses
  • High endurance lowers maintenance costs

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }