Density2048 kBit
-
FamilyParallel FRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2 V to 3.6 V
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Organization (X x Y)128Kb x 16
-
Peak Reflow Temp260 °C
-
QualificationAutomotive(A)
-
Speed60 ns
|
OPN
|
CY15B102N-ZS60XA | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1350 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1350 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2-Mbit F-RAM, 128K × 16 organization
- 100 trillion (1e14) read/write endurance
- 151-year data retention at 65°C
- NoDelay™ write technology
- Page-mode operation, 30-ns cycle time
- SRAM compatible, 128K × 16 pinout
- Software-programmable block write-protect
- Active current 7 mA (typ), standby 120 μA
- Low-voltage operation: VDD = 2.0 V to 3.6 V
- Sleep mode for lowest supply current
- Monolithic reliability, high-reliability
- True drop-in replacement for SRAM
Benefits
- Enables frequent, rapid nonvolatile writes
- Eliminates battery-backed SRAM concerns
- Retains data for 151 years, no refresh needed
- NoDelay™ writes reduce system latency
- Page mode boosts throughput, 30-ns cycles
- Easy SRAM replacement, no redesign required
- Write-protect prevents accidental data loss
- Low power cuts energy consumption
- Operates from 2.0 V to 3.6 V supply
- Sleep mode saves power in standby
- High reliability for demanding applications
- Monolithic design simplifies integration