- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Density64 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15B064J-SXAT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
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
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 64-Kbit nonvolatile F-RAM, 8K × 8
- 100 trillion read/write cycle endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- I2C interface up to 1 MHz
- Low active current: 100 μA at 100 kHz
- Low standby current: 3 μA typical
- Wide VDD: 2.7 V to 3.65 V
- Operating temp: –40°C to +85°C
- Write protection pin (WP)
- Schmitt trigger inputs for noise immunity
- ESD protection: 2 kV HBM, 500 V CDM
Benefits
- Reliable data even with frequent writes
- 151-year retention ensures long-term storage
- No write delays, faster system response
- Drop-in replacement for serial EEPROM
- Low power extends battery life
- Wide voltage range supports flexible design
- Operates in harsh automotive temps
- Write protection prevents accidental writes
- Noise-immune inputs for robust operation
- Withstands ESD for improved durability