Density4 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15B004J-SXAT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4-Kbit F-RAM organized as 512 × 8
- 100 trillion read/write cycles endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- I2C interface up to 1 MHz
- Low active current: 100 μA at 100 kHz
- 3 μA typical standby current
- VDD operation: 2.7 V to 3.65 V
- –40°C to +85°C operating temperature
- Direct hardware replacement for I2C EEPROM
- Write protect pin for data security
- Schmitt trigger inputs for noise immunity
Benefits
- Enables frequent data logging without wear
- Prevents data loss over decades
- Eliminates write delays for real-time use
- Drop-in upgrade for I2C EEPROM designs
- Reduces system power consumption
- Extends battery life in low-power systems
- Reliable operation in harsh environments
- Protects data from accidental writes
- Maintains data integrity under noise
- Simple integration with standard I2C bus
- No polling or write delay overhead
- Consistent performance across voltage range