Density256 kBit
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)32K x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY14V256LA-BA35XIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-48 (51-85128) | |
| Packing Size | 2000 | |
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
| Package Name | FBGA-48 (51-85128) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 32K × 8 nvSRAM organization
- 35 ns SRAM access time
- AutoStore on power-down via VCAP
- STORE via HSB, software, AutoStore
- RECALL via software or power-up
- 1,000 K STORE cycle endurance
- 20-year nonvolatile data retention
- VCC 3.0–3.6 V core supply
- VCCQ 1.65–1.95 V I/O supply
- Low-voltage write/STORE inhibit
- HSB open-drain busy indicator
- VCAP capacitor range 61–180 µF
Benefits
- SRAM-like speed for real-time data
- No firmware for power-loss backup
- Auto data restore after power-up
- Manual save via HSB without MCU code
- Software STORE/RECALL gives control
- High STORE endurance for data logging
- 20-year retention for long life data
- Dual-rail eases I/O voltage matching
- Inhibit prevents brownout corruption
- HSB enables simple status monitoring
- VCAP STORE avoids backup battery
- Disable AutoStore to reduce NV wear