Density16 MBit
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)1Mb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationIndustrial
-
Speed30 ns
| Recommended | ||
|
OPN
|
CY14V116G7-BZ30XIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 1000 | |
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
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 16-Mbit nvSRAM (SRAM + SONOS)
- ONFI 1.0 async NAND interface
- x8 or x16 data bus
- 33 MT/s per I/O, up to 528 Mbps
- 30-ns access time (I/O)
- AutoStore on power-down (VCAP)
- Software or HSB hardware STORE
- Power-up RECALL to SRAM
- Status register (pass/fail, WP)
- 20-year retention at 85°C
- 1,000,000 nonvolatile STORE cycles
- VCC 2.7-3.6 V; VCCQ 1.70-1.95 V
Benefits
- SRAM-speed reads and writes
- Drop-in NAND-style host interface
- x16 option boosts bandwidth
- 528 Mbps enables fast transfers
- 30 ns cuts read latency
- AutoStore protects on power loss
- HW/SW STORE fits system control
- RECALL restores data on startup
- Status bits simplify monitoring
- 20-year retention secures data
- 1M STORE cycles support updates
- Split rails ease level shifting