- Electronic health card
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
Density1024 kBit
-
Frequency108 MHz
-
InterfacesQSPI
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)128Kb × 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial(Q)
-
Speed0 ns
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- 1-Mbit (128K × 8) nvSRAM array
- SPI/DPI/QPI interface up to 108 MHz
- 40 MHz READ with 0-cycle latency
- Read and write bandwidth 54 MBps
- SPI modes 0 and 3 (CPOL/CPHA)
- Burst mode reads with rollover
- Burst mode writes with rollover
- AutoStore on power-down via VCAP
- Auto RECALL on power-up
- Software STORE/RECALL instructions
- Hardware STORE and status via HSB
- 20-year retention, 1M STORE cycles
Benefits
- SRAM-speed access with NV safety
- 108 MHz enables fast data transfer
- 0-latency reads reduce wait states
- 54 MBps supports high throughput
- Easy host timing with SPI 0/3
- Burst reads cut command overhead
- Burst writes speed block updates
- AutoStore protects on power loss
- Power-up RECALL restores data fast
- Software save/restore simplifies FW
- HSB pin enables HW-managed backup
- Long retention reduces service needs