Active and preferred
RoHS Compliant

CY14V101QS-SE108XI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14V101QS-SE108XI
CY14V101QS-SE108XI

Product details

  • Density
    1 MBit
  • Frequency
    108 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    128Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
CY14V101QS-SE108XI
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 230
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 230
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14V101QS-SE108XI is a 1-Mbit (128K × 8) nvSRAM that combines SRAM with SONOS nonvolatile cells to retain data without a battery. It supports SPI, Dual SPI, and Quad SPI (QPI) up to 108 MHz (54 MBps) and performs AutoStore on power-down and RECALL on power-up; STORE/RECALL can also be commanded. Industrial grade operates from 2.7 V–3.6 V core and 1.71 V–2.0 V I/O at –40°C to 85°C.

Features

  • 1-Mbit (128K × 8) nvSRAM array
  • SPI/DPI/QPI interface up to 108 MHz
  • 40 MHz READ with 0-cycle latency
  • Read and write bandwidth 54 MBps
  • SPI modes 0 and 3 (CPOL/CPHA)
  • Burst mode reads with rollover
  • Burst mode writes with rollover
  • AutoStore on power-down via VCAP
  • Auto RECALL on power-up
  • Software STORE/RECALL instructions
  • Hardware STORE and status via HSB
  • 20-year retention, 1M STORE cycles

Benefits

  • SRAM-speed access with NV safety
  • 108 MHz enables fast data transfer
  • 0-latency reads reduce wait states
  • 54 MBps supports high throughput
  • Easy host timing with SPI 0/3
  • Burst reads cut command overhead
  • Burst writes speed block updates
  • AutoStore protects on power loss
  • Power-up RECALL restores data fast
  • Software save/restore simplifies FW
  • HSB pin enables HW-managed backup
  • Long retention reduces service needs

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }