- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Density1 MBit
-
Frequency108 MHz
-
InterfacesQSPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)128Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY14V101QS-BK108XI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (001-97209) | |
| Packing Size | 480 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (001-97209) |
| Packing Size | 480 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1-Mbit (128K × 8) nvSRAM array
- SPI/DPI/QPI interface up to 108 MHz
- 40 MHz READ with 0-cycle latency
- Read and write bandwidth 54 MBps
- SPI modes 0 and 3 (CPOL/CPHA)
- Burst mode reads with rollover
- Burst mode writes with rollover
- AutoStore on power-down via VCAP
- Auto RECALL on power-up
- Software STORE/RECALL instructions
- Hardware STORE and status via HSB
- 20-year retention, 1M STORE cycles
Benefits
- SRAM-speed access with NV safety
- 108 MHz enables fast data transfer
- 0-latency reads reduce wait states
- 54 MBps supports high throughput
- Easy host timing with SPI 0/3
- Burst reads cut command overhead
- Burst writes speed block updates
- AutoStore protects on power loss
- Power-up RECALL restores data fast
- Software save/restore simplifies FW
- HSB pin enables HW-managed backup
- Long retention reduces service needs