Active and preferred
RoHS Compliant
Lead-free

CY14V101Q3-SFXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14V101Q3-SFXIT
CY14V101Q3-SFXIT

Product details

  • Density
    1 MBit
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    128Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
OPN
CY14V101Q3-SFXIT
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14V101Q3-SFXIT is a 1 Mbit (128 K × 8) SPI nvSRAM that combines SRAM with QuantumTrap nonvolatile elements for automatic data save and restore. It runs from 3.0 V to 3.6 V core VCC with 1.65 V to 1.95 V I/O VCCQ, supports SPI modes 0 and 3 up to 30 MHz, and enables AutoStore on power-down using a 61–180 µF VCAP capacitor or STORE/RECALL via HSB pin or SPI commands. Industrial temp range is -40°C to +85°C.

Features

  • 1 Mbit nvSRAM, 128 K × 8
  • AutoStore on power-down (VCAP)
  • STORE via HSB pin or SPI cmd
  • RECALL on power-up or SPI cmd
  • QuantumTrap nonvolatile elements
  • SPI clock up to 30 MHz
  • SPI modes 0 (0,0) and 3 (1,1)
  • VCC 3.0 V to 3.6 V
  • VCCQ 1.65 V to 1.95 V
  • 10 mA avg active at 30 MHz
  • 20-year data retention
  • 1,000 K STORE cycle endurance

Benefits

  • Keeps SRAM data through power loss
  • Auto backup on every shutdown
  • On-demand STORE for safe commits
  • Quick restore after power returns
  • Reliable nonvolatile data storage
  • 30 MHz SPI enables fast transfers
  • Works with common SPI 0/3 hosts
  • Easy 1.8 V I/O MCU interfacing
  • 10 mA active reduces power draw
  • Low standby current cuts idle power
  • 20-year retention reduces service
  • High STORE endurance for logging

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }