- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Density1024 kBit
-
Frequency108 MHz
-
InterfacesQSPI
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)128Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed0 ns
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- 108 MHz QPI clock frequency
- SPI/DPI/QPI single/dual/quad I/O
- Supports SPI modes 0 and 3
- AutoStore on power-down via VCAP
- Auto RECALL on power-up
- Software and HSB STORE/RECALL
- 1,000 K nonvolatile STORE cycles
- 20 years retention at 85°C
- Sleep current 380 µA at 85°C
- Hibernate current 8 µA at 85°C
- Core VCC 2.7 V to 3.6 V
- RTC backup 1 µA max at VRTCBAT
Benefits
- 108 MHz enables high throughput
- Multi-I/O boosts bus bandwidth
- Easy SPI host compatibility
- Saves SRAM data at power loss
- Restores system state on boot
- Flexible NV save/restore control
- High endurance for frequent saves
- Long-term data storage reliability
- Sleep mode cuts standby power
- Hibernate extends battery life
- Works with 3.3 V core rails
- Low RTC backup drain on battery