Active and preferred
RoHS Compliant
Lead-free

CY14V101NA-BA45XI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14V101NA-BA45XI
CY14V101NA-BA45XI
ea.

Product details

  • Density
    1 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    64K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
OPN
CY14V101NA-BA45XI
Product Status active and preferred
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 1495
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 1495
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CY14V101NA-BA45XI is a 1-Mbit (64 K × 16) parallel nvSRAM combining fast SRAM with QuantumTrap nonvolatile storage for automatic data STORE on power-down and RECALL on power-up. It supports 45 ns access, 3.0 V to 3.6 V core VCC with 1.65 V to 1.95 V VCCQ I/O, industrial -40°C to 85°C operation, 20-year data retention, and 1,000 K nonvolatile STORE cycles in a 48-ball FBGA package.

Features

  • 1-Mbit nvSRAM (128Kx8/64Kx16)
  • 25 ns and 45 ns access times
  • AutoStore on power-down (VCAP)
  • STORE via HSB pin or software
  • RECALL via power-up or software
  • 20-year data retention
  • 1M STORE cycles (QuantumTrap)
  • Infinite SRAM R/W and RECALL
  • Core VCC 3.0 V to 3.6 V
  • I/O VCCQ 1.65 V to 1.95 V
  • Standby current ISB max 8 mA
  • Input leakage IIX max ±1 µA

Benefits

  • SRAM-like fast random access
  • Auto backup at power loss
  • Avoids battery-backed SRAM
  • Manual STORE for checkpoints
  • Restores state after power returns
  • Keeps data for 20-year shelf life
  • Endures frequent nonvolatile saves
  • No wear-out in normal SRAM use
  • Fits standard 3.3 V core rails
  • Interfaces to 1.8 V logic levels
  • Lower idle power in standby
  • Low leakage reduces bus loading

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }