Active and preferred
RoHS Compliant
Lead-free

CY14V101NA-BA25XI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14V101NA-BA25XI
CY14V101NA-BA25XI
ea.

Product details

  • Density
    1 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    64Kb x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    25 ns
OPN
CY14V101NA-BA25XI
Product Status active and preferred
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 598
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 598
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CY14V101NA-BA25XI is a 1-Mbit (64 K × 16) parallel nvSRAM that combines fast SRAM with QuantumTrap nonvolatile storage per bit. It supports 25 ns access time, automatic STORE on power-down using an external capacitor, and RECALL on power-up or by software. Operates with 3.0 V to 3.6 V core VCC and 1.65 V to 1.95 V I/O VCCQ over -40°C to 85°C, with 20-year retention and 1,000K STORE cycles in a 48-ball FBGA.

Features

  • 1-Mbit nvSRAM (128Kx8/64Kx16)
  • 25 ns and 45 ns access times
  • AutoStore on power-down (VCAP)
  • STORE via HSB pin or software
  • RECALL via power-up or software
  • 20-year data retention
  • 1M STORE cycles (QuantumTrap)
  • Infinite SRAM R/W and RECALL
  • Core VCC 3.0 V to 3.6 V
  • I/O VCCQ 1.65 V to 1.95 V
  • Standby current ISB max 8 mA
  • Input leakage IIX max ±1 µA

Benefits

  • SRAM-like fast random access
  • Auto backup at power loss
  • Avoids battery-backed SRAM
  • Manual STORE for checkpoints
  • Restores state after power returns
  • Keeps data for 20-year shelf life
  • Endures frequent nonvolatile saves
  • No wear-out in normal SRAM use
  • Fits standard 3.3 V core rails
  • Interfaces to 1.8 V logic levels
  • Lower idle power in standby
  • Low leakage reduces bus loading

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }