Density1 MBit
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)128K x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY14V101LA-BA25XIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-48 (51-85128) | |
| Packing Size | 2000 | |
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
| Package Name | FBGA-48 (51-85128) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1-Mbit nvSRAM (128Kx8/64Kx16)
- 25 ns and 45 ns access times
- AutoStore on power-down (VCAP)
- STORE via HSB pin or software
- RECALL via power-up or software
- 20-year data retention
- 1M STORE cycles (QuantumTrap)
- Infinite SRAM R/W and RECALL
- Core VCC 3.0 V to 3.6 V
- I/O VCCQ 1.65 V to 1.95 V
- Standby current ISB max 8 mA
- Input leakage IIX max ±1 µA
Benefits
- SRAM-like fast random access
- Auto backup at power loss
- Avoids battery-backed SRAM
- Manual STORE for checkpoints
- Restores state after power returns
- Keeps data for 20-year shelf life
- Endures frequent nonvolatile saves
- No wear-out in normal SRAM use
- Fits standard 3.3 V core rails
- Interfaces to 1.8 V logic levels
- Lower idle power in standby
- Low leakage reduces bus loading