Density256 kBit
-
Frequency40 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn;Ni/Pd/Au
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage (VCCQ) max5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp220 °C
-
QualificationIndustrial(Q)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY14E256Q5A-SXQT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066 ) | |
| Packing Size | 2500 | |
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
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 256-Kbit nvSRAM (32 K × 8)
- AutoStore on power-down
- SPI STORE and RECALL instructions
- Power-up RECALL restores SRAM
- 40 MHz SPI, zero cycle delay
- SPI modes 0 and 3 supported
- Write Disable (WRDI) protection
- Block protect 1/4, 1/2, all
- 8-byte serial number via SPI
- Manufacturer ID and Product ID
- 20 uA sleep current (IZZ)
- VCC standby current 250 uA (ISB)
Benefits
- Keeps data after power loss
- Captures last state on power-down
- Firmware-controlled backup/restore
- Instant data restore at startup
- Fast reads/writes with no wait
- Easy MCU SPI integration
- Prevents accidental writes
- Protects critical data regions
- Built-in traceability ID
- Simplifies device identification
- Extends battery life in sleep
- Cuts idle power in standby