Density256 kBit
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage (VCCQ) max3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed25 ns
| Recommended | ||
|
OPN
|
CY14B256LA-SP25XIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SSOP-48 (51-85061) | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SSOP-48 (51-85061) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 32 K × 8 parallel SRAM interface
- QuantumTrap nonvolatile per cell
- AutoStore on power-down via VCAP
- STORE via HSB pin control
- STORE/RECALL via 6-read sequence
- Parallel STORE/RECALL of all cells
- 2.7 V to 3.6 V single-supply
- 1,000 K nonvolatile STORE cycles
- 20-year data retention
- Infinite SRAM read/write cycles
- Standby current max 5 mA
- Input leakage ±1 µA (non-HSB)
Benefits
- Keeps data on power loss automatically
- No battery needed for data backup
- Simple parallel bus like SRAM
- Flexible STORE control options
- Software-only backup/restore control
- Fast recovery after power returns
- Works from common 3 V rails
- Long-lived logging of key data
- Retains configuration for 20 years
- Unlimited runtime SRAM updates
- Cuts idle power in standby modes
- Reduces leakage-sensitive designs