AlarmsY
-
Density256 kBit
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Real Time ClockY
-
Speed25 ns
-
Watchdog TimerY
|
OPN
|
CY14B256KA-SP25XIT | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SSOP-48 (51-85061) | |
| Packing Size | 1000 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-48 (51-85061) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 256-Kbit (32 K × 8) nvSRAM
- AutoStore on power-down
- STORE via SW or HSB pin
- RECALL on power-up or SW
- 1,000 K STORE cycle endurance
- 20-year data retention
- 25 ns and 45 ns access options
- 2.7 V to 3.6 V single-supply
- RTC with alarm and watchdog
- RTC backup current 0.35 µA typ
- RTC osc start time 1–2 s
- 61 µF min VCAP for AutoStore
Benefits
- Keeps SRAM data after power loss
- No code needed for save on drop
- Choose HW or SW save control
- Quick restore on next power-up
- Supports frequent data logging
- Reduces service due to 20-year hold
- SRAM-like speed for fast access
- Single 3 V rail cuts power complexity
- Maintains time when main is off
- 0.35 µA typ extends backup life
- Alarm enables timed wake and events
- VCAP enables hands-off power fail save