CY14B116N-BZ25XIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B116N-BZ25XIT
CY14B116N-BZ25XIT

Product details

  • Density
    16384 kBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    1Mb x 16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    25 ns
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
CY14B116N-BZ25XIT is a 16-Mbit nvSRAM (1024K × 16) combining SRAM with QuantumTrap nonvolatile storage. It performs hands-off AutoStore on power-down using a VCAP capacitor and RECALL on power-up, with optional software or HSB control. The CY14B116X operates from 2.7 V to 3.6 V over -40°C to 85°C, supports 25 ns access, and is specified for 20-year retention and 1,000,000 STORE cycles.

Features

  • 16-Mbit nvSRAM, SRAM interface
  • AutoStore on power-down via VCAP
  • STORE via software or HSB pin
  • RECALL via software or power-up
  • QuantumTrap nonvolatile cell tech
  • 1M STORE cycles to QuantumTrap
  • 20-year data retention
  • Infinite SRAM R/W/RECALL cycles
  • Sleep mode current 10 µA max
  • Power-up RECALL duration 30 ms
  • STORE cycle duration 8 ms
  • VCAP capacitor 19.8 µF to 82 µF

Benefits

  • Retains data through power loss
  • No battery needed for retention
  • Flexible save/restore control
  • Fast restart after power returns
  • High endurance for frequent saves
  • No wear-out from SRAM writes
  • Long service life for stored data
  • Sleep cuts idle power drain
  • 10 µA sleep suits low-power systems
  • Predictable shutdown save time
  • Simple hold-up cap eases design
  • Blocks access during STORE/RECALL

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }