Active and preferred
RoHS Compliant

CY14B108N-ZSP45XIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B108N-ZSP45XIT
CY14B108N-ZSP45XIT

Product details

  • Density
    8 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    512Kb x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns
OPN
CY14B108N-ZSP45XIT
Product Status active and preferred
Infineon Package
Package Name TSOP-II-54 (51-85160)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TSOP-II-54 (51-85160)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14B108N-ZSP45XIT is an 8-Mbit (512 K × 16) parallel nvSRAM combining SRAM with QuantumTrap nonvolatile cells. It operates from 2.7 V to 3.6 V over -40°C to 85°C, with 45 ns access time. Data is automatically STORED on power-down via a 122 µF to 360 µF VCAP capacitor and RECALLED on power-up, with software- and pin-initiated STORE/RECALL. It supports 1,000 K STORE cycles and 20-year retention.

Features

  • 8-Mbit nvSRAM with SRAM interface
  • Fast access time down to 20 ns
  • AutoStore on power-down
  • STORE via software or HSB pin
  • RECALL via software or power-up
  • QuantumTrap nonvolatile cells
  • 20-year data retention
  • 1,000K STORE endurance
  • Single 3 V supply: 2.7 V to 3.6 V
  • VCAP capacitor: 122 uF to 360 uF
  • Read/write inhibited below 2.65 V
  • Power-up RECALL duration 20 ms

Benefits

  • SRAM-like speed with no battery
  • 20 ns cuts memory access latency
  • Saves data automatically at shutdown
  • Flexible backup: SW or HSB control
  • Fast restore after power returns
  • High reliability QuantumTrap backup
  • Long data hold without refresh
  • Endures frequent power events
  • Simple 3 V rail reduces regulators
  • Small cap enables simple backup HW
  • Prevents corruption on brownout
  • 20 ms RECALL speeds system boot

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }