AlarmsY
-
Density8 MBit
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)512Kb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Real Time ClockY
-
Speed25 ns
-
Watchdog TimerY
| Recommended | ||
|
OPN
|
CY14B108M-ZSP25XI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-54 (51-85160) | |
| Packing Size | 216 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-54 (51-85160) |
| Packing Size | 216 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 8-Mbit nvSRAM + integrated RTC
- 1024 K×8 or 512 K×16 organization
- Hands-off AutoStore on power-down
- STORE by software or HSB pin
- RECALL by software or power-up
- QuantumTrap nonvolatile elements
- 1,000 K nonvolatile STORE ops
- 20-year data retention
- 2.7 V to 3.6 V VCC operation
- RTC backup current 0.5 uA max
- RTC battery input 1.8 V to 3.6 V
- Read cycle time 25 ns or 45 ns
Benefits
- Retains data with no SRAM battery
- Zero overhead on power loss save
- Flexible save/restore system ctrl
- Nonvolatile tech boosts reliability
- High STORE endurance for logging
- 20-year retention lowers service risk
- 3 V rail fits common embedded boards
- Ultra-low RTC backup extends life
- Supports coin cell or supercap backup
- Fast SRAM reads for real-time tasks
- Power-up RECALL restores state fast
- Integrated RTC cuts external parts