Active and preferred
RoHS Compliant

CY14B108L-ZS45XI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B108L-ZS45XI
CY14B108L-ZS45XI
ea.

Product details

  • Density
    8 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    45 ns
OPN
CY14B108L-ZS45XI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CY14B108L-ZS45XI is an 8-Mbit nvSRAM (1024 K × 8) combining fast SRAM with QuantumTrap nonvolatile storage. It runs from 2.7 V to 3.6 V over −40°C to 85°C and supports 45 ns access time. Automatic STORE on power-down and RECALL on power-up, plus software- or pin-initiated STORE/RECALL, preserve data with 1M STORE cycles and 20-year retention in a 44-pin TSOP II package for industrial systems.

Features

  • 8-Mbit nvSRAM with SRAM interface
  • Fast access time down to 20 ns
  • AutoStore on power-down
  • STORE via software or HSB pin
  • RECALL via software or power-up
  • QuantumTrap nonvolatile cells
  • 20-year data retention
  • 1,000K STORE endurance
  • Single 3 V supply: 2.7 V to 3.6 V
  • VCAP capacitor: 122 uF to 360 uF
  • Read/write inhibited below 2.65 V
  • Power-up RECALL duration 20 ms

Benefits

  • SRAM-like speed with no battery
  • 20 ns cuts memory access latency
  • Saves data automatically at shutdown
  • Flexible backup: SW or HSB control
  • Fast restore after power returns
  • High reliability QuantumTrap backup
  • Long data hold without refresh
  • Endures frequent power events
  • Simple 3 V rail reduces regulators
  • Small cap enables simple backup HW
  • Prevents corruption on brownout
  • 20 ms RECALL speeds system boot

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }