Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY14B104NA-BA45XET

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B104NA-BA45XET
CY14B104NA-BA45XET

Product details

  • Density
    4 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    256Kb x 16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive(E)
  • Speed
    45 ns
OPN
CY14B104NA-BA45XET
Product Status discontinued
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14B104NA-BA45XET is a 4-Mbit (256K × 16) automotive nvSRAM that combines fast SRAM with QuantumTrap nonvolatile storage per cell. It operates from 3.0 V to 3.6 V over –40°C to +125°C, supports 45 ns access, and delivers infinite SRAM reads and writes. Data is automatically STOREd on power-down using a 61–180 µF VCAP capacitor and RECALLed on power-up, with optional software or HSB pin control.

Features

  • 4-Mbit nvSRAM (256K × 16)
  • 16-bit bus with BHE/BLE bytes
  • 25 ns/45 ns asynchronous access
  • AutoStore on power-down via VCAP
  • STORE via HSB pin or software seq
  • RECALL on power-up or software seq
  • Parallel STORE/RECALL of all cells
  • VCAP capacitor 61–180 µF
  • HSB busy LOW during STORE/RECALL
  • SRAM R/W blocked during STORE/RECALL
  • Infinite SRAM read/write/RECALL
  • Up to 1,000K nonvolatile STORE ops

Benefits

  • SRAM speed with nonvolatile backup
  • AutoStore saves data at power loss
  • HSB/software control adds flexibility
  • Power-up RECALL restores state fast
  • Parallel store/recall cuts downtime
  • Byte enables reduce bus activity
  • Defined VCAP sizing eases design-in
  • HSB busy avoids data corruption
  • Blocks R/W during NVM updates
  • Infinite SRAM cycles avoid wear-out
  • High STORE endurance lowers service
  • Long retention keeps data after off

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }