Active and preferred
RoHS Compliant
Lead-free

CY14B104LA-BA25XIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B104LA-BA25XIT
CY14B104LA-BA25XIT

Product details

  • Density
    4 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    512Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    25 ns
OPN
CY14B104LA-BA25XIT
Product Status active and preferred
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14B104LA-BA25XIT is a 4-Mbit (512K × 8) nvSRAM combining fast SRAM with QuantumTrap nonvolatile storage. It runs from 2.7 V to 3.6 V over -40°C to 85°C with 25 ns access and up to 70 mA ICC1 at 25 ns. Power-loss data protection uses AutoStore to nonvolatile cells via a 61–180 µF VCAP capacitor, with software or HSB pin STORE and software/power-up RECALL. It supports 1M STORE cycles and 20-year retention.

Features

  • 4-Mbit nvSRAM, SRAM interface
  • AutoStore on power-down
  • RECALL on power-up or by software
  • STORE by software or hardware pin
  • QuantumTrap nonvolatile elements
  • 2.7 V to 3.6 V single-supply
  • -40°C to +85°C operating temp
  • 20-year data retention
  • 1,000 K nonvolatile STORE ops
  • VCAP external cap 61–180 µF
  • VSWITCH low-V trigger 2.65 V
  • STORE duration tSTORE max 8 ms

Benefits

  • Instant SRAM-like access
  • No firmware for power-fail save
  • Fast restore after power returns
  • Flexible save control options
  • High NVM reliability vs EEPROM
  • Fits regulated 3 V rails
  • Stable operation in harsh temps
  • Long retention protects configs
  • Endurance supports frequent saves
  • Backupless save with small cap
  • Predictable brownout save trigger
  • Short STORE time limits downtime

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }