Active and preferred
RoHS Compliant

CY14B104K-ZS45XI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B104K-ZS45XI
CY14B104K-ZS45XI

Product details

  • Alarms
    Y
  • Density
    4 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    512Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Speed
    45 ns
  • Watchdog Timer
    Y
OPN
CY14B104K-ZS45XI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY14B104K-ZS45XI is a 4-Mbit (512 K × 8) nvSRAM with integrated real-time clock, combining SRAM with QuantumTrap nonvolatile elements. It operates from 2.7 V to 3.6 V over −40°C to 85°C and supports 1,000 K STORE operations with 20-year data retention. AutoStore on power-down uses the VCAP capacitor, while software or HSB pin STORE/RECALL preserve data for industrial embedded systems.

Features

  • 4-Mbit nvSRAM + RTC
  • 512 K x 8 or 256 K x 16 bus
  • 3.0 V operation (2.7 V to 3.6 V)
  • AutoStore on power-down via VCAP
  • STORE via software or HSB pin
  • RECALL via software or power-up
  • 1,000 K nonvolatile STORE cycles
  • 20-year data retention
  • 25 ns / 45 ns SRAM cycle time
  • Watchdog timer and clock alarm
  • RTC backup: battery or capacitor
  • RTC backup current 0.5 uA max

Benefits

  • Keeps time + data in one IC
  • Fits 8-bit or 16-bit bus designs
  • Works with standard 3 V rails
  • Saves data automatically on power loss
  • Flexible save trigger for SW or pin
  • Fast restore after power returns
  • Supports frequent save operations
  • Keeps critical data for 20 years
  • 25 ns enables fast SRAM access
  • Alarm/watchdog reduce MCU load
  • Maintains RTC when main power off
  • uA backup extends battery life

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }