Active and preferred
RoHS Compliant
Lead-free

CY14B101PA-SFXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B101PA-SFXIT
CY14B101PA-SFXIT
ea.

Product details

  • Alarms
    Y
  • Density
    1 MBit
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    128Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Speed
    0 ns
  • Watchdog Timer
    Y
OPN
CY14B101PA-SFXIT
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (51-85022)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CY14B101PA-SFXIT is a 1-Mbit (128K x 8) SPI nvSRAM with integrated real-time clock, combining SRAM with QuantumTrap nonvolatile storage. It supports AutoStore on power-down and RECALL on power-up, plus software or HSB-initiated STORE/RECALL. Operates from 2.7 V to 3.6 V over -40 to 85°C, with SPI up to 40 MHz (104 MHz fast read), 8 µA sleep, and 16-pin SOIC tape-and-reel packaging.

Features

  • 1-Mbit nvSRAM, 128K × 8
  • STORE to QuantumTrap nonvolatile
  • AutoStore on power-down via VCAP
  • RECALL on power-up or SPI cmd
  • SPI up to 104 MHz (FAST_READ)
  • Supports SPI mode 0 and mode 3
  • 3 mA avg active at 40 MHz
  • 250 µA standby current
  • 8 µA sleep mode current
  • HW write protect via WP pin
  • Block protect 1/4, 1/2, full
  • RTC alarm, WDT, SQW 1 Hz-32 kHz

Benefits

  • SRAM speed with nonvolatile backup
  • Survives power loss automatically
  • VCAP cap enables backup STORE
  • Fast reboot with data auto-restore
  • 104 MHz SPI boosts throughput
  • Easy fit to standard SPI masters
  • Low 3 mA cuts active power
  • 250 µA standby lowers idle drain
  • 8 µA sleep saves battery energy
  • WP pin blocks unintended writes
  • Block protect secures key data
  • RTC cuts need for extra timer ICs

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }